e-catalogue 2024

600NWE

Standard Vertical cord-pull Ceiling switch cord-pull 1 gang 10A 240V a.c. rectangle white with LED

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001019411
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

  • Standard Range
  • Flush mounting
  • Rectangle cord-pull
  • Rated 10A
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001019411
Inner Carton 10 9321001019428 240.0mmW x 237.0mmH x 85.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.