e-catalogue 2024

770/1WE

Standard - Vertical rocker switch - Single Pole Double Throw - 1 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001027195

Description

HPM switch 1 Gang. Simple design and made from a durable material that suit all kind of interiors. This rocker switch is ideal for residential or commercial applications.

  • 1 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: White
  • Suitable for Schools, Hospital installations
  • Easy to install
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001027195 85.0mmW x 117.0mmH x 50.0mmD
Inner Carton 10 9310539009056 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 160 9321001413646 608.0mmW x 308.0mmH x 340.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.