77811
Description
Soliroc switches and push-buttons are lighting control mechanisms which can house locator devices (lamps, etc.) if needed. The new SolirocTM IK10 programme guarantees robust impact resistance in environments that are hazardous or unsupervised, whether indoors or outdoors (warehouses, public buildings, motorway services, offices, shops, schools, prisons, etc.).
- High resistance to IK 10 impacts and humidity
- Switches 10 AX - 250 V~
- Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
- Mechanisms supplied with cover plates, to be equipped with support frames and plates
- 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
- Ip 55 weatherproof
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 94mmW x 72mmH x 100mmD | 0.19 | |
Outer Carton | 10 | 265mmW x 118mmH x 305mmD | 2.1 | |
Pallet | 600 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |