77841
Description
- Push-buttons 6 A - 230 V~ - IK 10 - IP 55
- Two-way push-button
- NO-NC contact
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Outer Carton | 10 | 265.0mmW x 118.0mmH x 305.0mmD | 2.034 | |
Pallet | 240 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |