e-catalogue 2024

EC910GPLWE

Excel Life - Common plate - Grid & plate For inserts 1x 57x25mm insert white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001417675

Description

  • Ready to accept any 1 module Excel Life range mechanism
  • More fixing options - 4 corners
  • Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001417675 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001417682 126mmW x 162mmH x 83mmD
Outer Carton 120 9321001417699

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.