ED770/1PLDI
Description
The Excel Life Dedicated Plate Switch Coverplate provides both the style and practicality you need to upgrade the look of any residential or commercial space. Our innovative coverplate is carefully designed to give you a modernized switch plate with easy clip-on installation. The sleek, minimalist design allows for a refreshed atmosphere no matter your current décor theme.
- For use with Excel Life Dedicated Plate series, 1 Gang Switch Grid
- Colour: Diesal
- Lustrous, high gloss finish
- Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
- Plate Size: 121mm x 77mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001419532 | 110.0mmW x 150.0mmH x 15.0mmD | 0.024 | 0.026 |
Inner Carton | 10 | 9321001419952 | 163.0mmW x 131.0mmH x 163.0mmD | 0.24 | 0.41 |
Outer Carton | 120 | 9321001420378 | 499.0mmW x 333.0mmH x 266.0mmD | 2.88 | 5.42 |
Documentation
Data Sheets & Others | |
Brochures |