e-catalogue 2024

F1036/3WE

Standard - Vertical heavy duty rocker isolator switch 1 gang 36A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001076391
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

  • Switches Flush Standard
  • Vertical Orientation
  • 1 Gang
  • Cut-out size: 57 x 95 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001076391
Inner Carton 10 9321001076407 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 200 9321001136941

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.