LDL013KPS
Description
A marriage of style and function, our Azalea effortlessly achieves optimum lighting performance with impressive economy. With a 48mm depth, it is brilliant for tight ceiling cavities and multi-floor dwellings.
- Lumen output: 880lm
- 11 Watts
- Warm White (3000K)
- Provided with flex and plug
- Wide beam angle 95 degrees
- Rated IP44
- High efficiency 98 Lm/w
- Smooth dimming range
- Lifespan:30,000
- 6-year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432906 | 140mmW x 100mmH x 140mmD | 450.0 | 550.0 |
Outer Carton | 20 | 9321001433095 | |||
Pallet | 800 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |