e-catalogue 2024

LDL023KPS

HPM DALIA 15W 950lm LED Warm White Dimmable Downlight with External Driver 90mm Polished Silver

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001432944

Description

Equipped with an ultra-premium Citizen LED chip, these superior downlights are our brightest and deliver exceptional colour rendering, making details in an interior space appear sharper and more vibrant. A fusion of craftsmanship, highest-calibre materials and technology mastery, Dalia represents a peerless solution.

  • 950 lumens
  • 15 Watts
  • Warm White (3000K)
  • Provided with flex and plug
  • Wide beam angle 80 degrees
  • Rated IP44
  • High efficiency 63 Lm/w
  • Smooth dimming range
  • No flickering even at low intensity
  • Quick-connect wiring between fitting and driver
  • High quality Citizen LED chip
  • IC insulation rating
  • Low profile
  • LED up to 30,000 hours life span
  • 6-year warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001432944
Outer Carton 20 9321001433132
Pallet 640

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.