LN770/0GPLBL
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- Blank Plate and Grid
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Mounting Centres 85mm
- Colour: Black
- Ready to accept any 770 module HPM mechanism
- Cut-out size: 100 x 58 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001262633 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9321001262923 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 160 | 9321001263500 |
Documentation
Brochures |