LN770/1PLAU
Description
The Linea Cover Plates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Abracadabra waves a mystical power over contemporary interiors. For lovers of luxury, contrast and statement, partner with rich greys, blacks and deep timbers. Combine with light greys, lilac and white for a more casual atmosphere.
- Coverplate for Linea grid
- 1 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Abracadabra
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- 12 months warranty
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001382195 | 102mmW x 212mmH x 4mmD | 28.0 | |
Inner Carton | 10 | 9321001382201 | 87mmW x 147mmH x 73mmD | 0.12 | |
Outer Carton | 200 | 9321001382218 |
Documentation
Data Sheets & Others | |
Brochures |