LN770/1PLBL
Description
The Linea Cover Plates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Stunning glossy black. Perfectly blends into walls, making it smooth to the touch and impressive to the eye.
- Coverplate for Linea grid
- 1 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Gloss Black
- Slim 4mm profile
- Fingerprint resistant
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001262459 | 102.0mmW x 212.0mmH x 4.0mmD | 28.0 | |
Inner Carton | 10 | 9321001263036 | 147.0mmW x 87.0mmH x 73.0mmD | 0.12 | |
Outer Carton | 160 | 9321001263326 |
Documentation
Data Sheets & Others | |
Brochures |