LN770/1PLSB
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Calming and restorative, Cheeky Boy Blue is a snuggly eternally fresh-faced companion. It's a constant and dependable favourite for both young and old. For a timeless finish, it partners beautifully with white, chrome and glass. For scandanavian chic, combine with blonde timbers, whites and naturals.
- Coverplate for Linea grid
- 1 Gang
- Plate Size: 82mm x 127mm
- Linea range
- Colour: Cheeky Boy Blue
- Slim 4mm profile
- Luxurious suede-feel finish
- Fingerprint resistant
- Interchangeable for interior updates
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001383871 | 102mmW x 212mmH x 4mmD | 28.0 | |
Inner Carton | 10 | 9321001383888 | 87mmW x 147mmH x 73mmD | 0.12 | |
Outer Carton | 200 | 9321001383895 |
Documentation
Data Sheets & Others | |
Brochures |