LPA013KWE
Description
Offering the ultimate in discreet lighting, the Luna’s slim depth allows it to fit effortlessly into tight ceiling cavities. All the illumination of an oyster light, none of the obtrusiveness.
- long lasting product
- Rated IP44
- No flickering even at low intensity
- Smooth dimming range
- Provided with flex and plugs
- Plug-in unit
- Wide beam angle 120 degrees
- IC insulation rating
- Low profile
- 6 year warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432999 | 80mmW x 290mmH x 290mmD | 450.0 | 450.0 |
Outer Carton | 10 | 9321001433187 | |||
Pallet | 320 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |