XL770/1GPLBL
Description
Standard size grid and coverplate - accepts all '770 style' mechanisms
- Standard size grid and coverplate
- 1 Gang
- Plate Size: 73mm x 117mm
- Mounting Centres 84mm
- Colour: Matt Black
- Ready to accept any 770 module HPM mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001107071 | 160.0mmW x 160.0mmH x 30.0mmD | 75.4 | |
Inner Carton | 10 | 9321001159094 | 130.0mmW x 77.0mmH x 200.0mmD | ||
Outer Carton | 160 | 9321001167174 |
Documentation
Data Sheets & Others |