37RCL
Description
HPM single plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins - round earth; flat active & neutral. Must be installed by an electrician. Great product to be used for residential or commercial applications.
- Plug base
- Surface mounting
- 10A plug base
- 3 pin, round earth, flat active & neutral
- Includes snap on base
- Size 65mm dia x 48mm high
- Mounting centres: 50mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001287643 | |
Inner Carton | 10 | 9321001287650 | 130.0mmW x 77.0mmH x 200.0mmD |
Outer Carton | 100 | 9321001287667 | |
Pallet | 3600 |
Documentation
Declaration of Conformity |