R615
Description
Perfect for ensuites and small bathrooms, this handy single heat lamp can help ward off the shivers in those cold months. The infrared heat lamps provide a focused source of fast, radiant heat making them ideal to be placed directly over the drying area for optimal heating performance.
- Lamp may be dimmed for variable heat
- Multiple heat lights can be installed into larger rooms
- Round hole cut-out (151mm diameter) for easy installations
- 210mm projection into ceiling
- 25mm face protrusion
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539015880 | 160mmW x 240mmH x 170mmD | 674.0 | 702.0 |
Inner Carton | 1 | 160mmW x 240mmH x 170mmD | 0.63 | 0.67 | |
Outer Carton | 10 | 9321001176411 | 380mmW x 300mmH x 890mmD | 8.1199 | 8.64 |
Pallet | 180 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |