SQ770/0WE
Description
- Standard size cover plate
- Blank plate
- Mounting Centres 84mm
- 2 width options - 600mm and 800mm
- 2 depth options - 800mm and 1,000mm
- Cable entry provided for the top and bottom
- Power strip - 9 way 13A (option)
- Top fan tray for 2 fans (option)
- Standard 19” panel mounts
- Quick release side panel, lock
- Adjustable feet, 100mm plinth and heavy duty castors
- Fine textured black
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Inner Carton | 20 | 9321001094814 | 174mmW x 124mmH x 163mmD |
Outer Carton | 240 | 9321001474456 |