SQ777SWE
Description
- Double powerpoint with internal safety shutters
- 10A 240V a.c.
- Plate Size: 114mm x 114mm
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Cut-out size: 95 x 95 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001097471 | |
Inner Carton | 5 | 9321001097488 | 163mmW x 174mmH x 124mmD |
Outer Carton | 100 | 9321001136842 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |