e-catalogue 2024

TX770/1RCWE

Standard - Vertical time delay switch push start / restart 1 gang 1s-239hr 3 wire 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1

Description

This time delay switch is capable of switching loads for any programmable time from 1 second to 239 hours it does this with incredible accuracy without the need of a battery or super capacitor.

  • Surface mount
  • 3 wire
  • Programmable time delay period : 1 sec to 239 hours
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001163237 70mmW x 60mmH x 118mmD
Inner Carton 3 9321001176626 130mmW x 77mmH x 200mmD

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.