WS170/15
Description
With backyard BBQ areas and patios becoming full scale, decked-out culinary adventure zones, outdoor power has never been in such demand. Add our penchant for pools, spas and air-conditioning, and you'll recognise the need for weatherproof switches & sockets that can handle our great outdoors without cracking under the pressure. Aqua answers this call.
- Weatherproof IP56 Rated
- Size 83mm (W) x 83mm (H) x 72mm (D)
- 1 Gang Switch
- 15A Switching mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Inner Carton | 5 | 9321001101796 |
Outer Carton | 60 | 9321001137269 |
Pallet | 2400 |
Documentation
Data Sheets & Others |