WS170/20
Description
With backyard BBQ areas and patios becoming full scale, decked-out culinary adventure zones, outdoor power has never been in such demand. Add our penchant for pools, spas and air-conditioning, and you'll recognise the need for weatherproof switches & sockets that can handle our great outdoors without cracking under the pressure. Aqua answers this call.
- Weatherproof IP56 Rated
- Size 83mm (W) x 83mm (H) x 72mm (D)
- 1 Gang Switch
- 20A Switching mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001101826 | 94.0mmW x 73.0mmH x 85.0mmD | 195.0 | 220.0 |
Inner Carton | 5 | 9321001101833 | 375.0mmW x 97.0mmH x 93.0mmD | 0.98 | 1.1 |
Outer Carton | 60 | 9321001137276 | 378.0mmW x 285.0mmH x 392.0mmD | 11.7 | 13.2 |
Pallet | 1920 |
Documentation
Data Sheets & Others |