XL1000ERCWE
Description
- Quiet operation, without buzzing.
- Immune to flickering due to off-peak ripple signal.
- 1000W dimmer suitable for electronic transformers without need for de-rating
- Soft start – lamp turns on gradually to increase lamp life.
- Over-temperature protection – lamp automatically dims if dimmer is overloaded.
- Compatible with HPM switch plates – Standard, Excel
- Cut-out size: 96 x 56 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 1 | 9321001479468 | 130.0mmW x 77.0mmH x 200.0mmD |
| Outer Carton | 28 | 9321001479475 |
Documentation
Data Sheets & Others |

Data Sheets & Others