e-catalogue 2024

XL1000TWE

Excel - Vertical rotary dimmer trailing edge 2 wire 1000VA 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001277545

Description

This trailing edge dimmer is designed to be used with electronic transfprmers for low voltage halogen downlights, as well as incandescent lamps.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 1000VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 73 x 117mm
  • Mounting Centre: 84mm
  • Excel range
  • EMC Compliant
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001277545
Inner Carton 3 9321001277613 130mmW x 77mmH x 200mmD
Outer Carton 108 9321001277682

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.