XL1036NWE
Description
- Standard range
- Heavy duty
- Mounting center : 84mm
- 13mm Deep from back of plate
- Neon indicator
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001103233 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001103240 | 163mmW x 174mmH x 124mmD |
Documentation
Declaration of Conformity |