e-catalogue 2024

XL1036PNWE

Excel - Vertical heavy duty rocker switch 1 gang 2 way double pole 40A 240V a.c. with neon white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001103295

Description

  • Standard range
  • Heavy duty
  • Mounting center : 84mm
  • 13mm Deep from back of plate
  • Neon indicator
  • Double pole
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001103295
Inner Carton 10 9321001103301 174.0mmW x 124.0mmH x 163.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.