XL2000ERCWE
Description
This dimmer is designed for applications where reliability and performance are important.
- A conservatively-rated 'Triac' solid state switch, mounted on a large heat sink to ensure reliable operation
- A resettable circuit breaker to provide over-current protection
- A minimum preset adjustment control to enable minimum light levels to be preset
- Effective filtering to minimise radio frequency interference
- Max load : 2000VA
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001182160 |
Inner Carton | 3 | 9321001187844 |
Documentation
Data Sheets & Others | |
Instruction Sheets |