XL650ETWE
Description
The HPM timed fan speed controller is intented for use where enegery management is a priority such as in public buildings, schools, hall and also at home
- Excel range
- maximum load: 650VA
- Rated 2.7A
- 2 hours operating time
- Fitted with suprressors to reduce the level of radio frequency interference generated, and are fully EMC compliant
- Captivated knob cannot be removed from the front.
- Fixed with retaining screws
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001190219 | |
Inner Carton | 3 | 9321001194033 | 130mmW x 77mmH x 200mmD |
Documentation
Data Sheets & Others |