XL700TWE
Description
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 700VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Plate Size: 73 x 117mm
- Mounting Centre: 84mm
- Excel range
- EMC Compliant
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001284826 | 73.0mmW x 120.0mmH x 60.0mmD | 177.0 | |
Inner Carton | 3 | 9321001285083 | 130.0mmW x 77.0mmH x 200.0mmD | 0.56 |
Documentation
Declaration of Conformity |