e-catalogue 2024

XL770/1RJ1WE

Excel - Phone outlet RJ12 1 gang Cat3 white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001107668
Item Dimensions 117.0mmW x 73.0mmH x 10.0mmD

Description

1 Gang Outlet

  • Data/phone RJ12 Cat3 port
  • Plate Size: 73mm x 117mm
  • Mounting Centers 84mm
  • Colour: Matt White
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001107668 160.0mmW x 160.0mmH x 30.0mmD 74.5
Inner Carton 10 9321001107675 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 160 9321001479635

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.