e-catalogue 2024

Description

  • 4 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001131779 110mmW x 170mmH x 30mmD 116.2
Inner Carton 10 9321001131786 163mmW x 174mmH x 124mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.