e-catalogue 2024

XL770/5BE

Excel - Vertical Rocker Switch - Single Pole Double Throw - 5 Gang 10A - Beige

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001111337

Description

  • 5 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 85mm
  • Colour: Matt Beige
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001111337
Inner Carton 10 9321001111344 174mmW x 124mmH x 163mmD
Outer Carton 160 9321001136507

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.