e-catalogue 2024

XL777BLMS

Excel - Horizontal double powerpoint 2 gang 10A 240V a.c. black/matt silver

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001114888

Description

HPM Excel horizontal double powerpoint with coverplate. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt Black
  • Horizontal
  • Plate: Matt Silver
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001114888
Inner Carton 10 9321001114895 174mmW x 124mmH x 163mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.