XL777BR
Description
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt Brown
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001114925 | 110.0mmW x 170.0mmH x 30.0mmD | 116.0 | |
Inner Carton | 10 | 9321001114932 | 174.0mmW x 124.0mmH x 163.0mmD | ||
Outer Carton | 120 | 9321001291657 | |||
Pallet | 3840 |
Documentation
Declaration of Conformity |