e-catalogue 2024

XL777EL10NWE

Excel - Horizontal double powerpoint RCD protected 2 gang 10A 240V a.c. with RCD 10mA & supply available neon white

Saleable Location AUS/NZL
Base Unit Contents 1

Description

  • Electrasafe double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Horizontal
  • 10mA tripping
  • One neon
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001115205
Inner Carton 2 9321001115212 130mmW x 77mmH x 200mmD
Outer Carton 60 9321001479963

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.