XL777EL10WE
Description
- Electrasafe double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Horizontal
- 10mA tripping
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001115243 | 70mmW x 60mmH x 118mmD |
Inner Carton | 2 | 9321001115250 | 130mmW x 77mmH x 200mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |