e-catalogue 2024

XL777SWEMS

Excel - Horizontal double powerpoint 2 gang 10A 240V a.c. with safety shutters white/matt silver

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001117179

Description

  • Double powerpoint with internal safety shutters
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Horizontal
  • Plate: Matt Silver
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001117186 174mmW x 124mmH x 163mmD
Outer Carton 100 9321001291893

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.