e-catalogue 2024

XL777WEMS

Excel - Horizontal double powerpoint 2 gang 10A 240V a.c. white/matt silver

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001117322
Item Dimensions 120.0mmW x 70.0mmH x 10.0mmD

Description

HPM Excel Horizontal double powerpoint. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Horizontal
  • Plate: Matt Silver
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001117322
Outer Carton 1 320.0mmW x 370.0mmH x 470.0mmD 12.97 13.8
Inner Carton 10 9321001117339 174.0mmW x 124.0mmH x 163.0mmD 1.03 1.1
Pallet 3840

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.