XL787/15SBL
Description
- Single powerpoint
- 15A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt Black
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001234852 | 110mmW x 170mmH x 30mmD |
Documentation
Declaration of Conformity |