e-catalogue 2024

Description

HPM Excel range, Architrave Coax connection 1 gang, is rated 75 ohm, which provides a high efficiency of data receiving. Great to use for TVs, Radios, Receiver boxes... Robust design made, comes with coverplate that suit all kind of interior. Its architrave size allows the installation in narrow places. Idea for residential or commercial applications.

  • 1 Gang Coax Outlet
  • 75 ohm COAX socket
  • Plate Size: 35mm x 84mm
  • Mounting Centres 70mm
  • Colour: Matt White
  • Cut-out size: 25 x 25mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001123408 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001123415 200mmW x 130mmH x 77mmD
Outer Carton 160 9321001167068

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.