e-catalogue 2024

XLP1000LWEWE

Excel - Vertical rotary dimmer leading edge 2 wire 1000VA 240V a.c. gloss white

Availability No Longer Available
Saleable Location AUS/NZL

Description

HPM Vertical rotary dimmer leading edge 2 wire. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
  • 1000VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start – lamp turns on gradually to increase lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 73 x 117mm
  • Mounting Centre: 84mm
  • Cut-out size: 96 x 56 mm
  • EMC Compliant
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001281764
Inner Carton 3 9321001480846
Outer Carton 108 9321001281825

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.