XLP2000ERCWEWE
Description
HPM Excel Vertical rotary dimmer trailing edge 2 wire remote controlled. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Excel range
- Rotary dimmer
- 2000VA
- Rotary dimmer trailing edge
- Cut-out size: 96 x 56 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001205944 |
Inner Carton | 3 | 9321001205951 |
Documentation
Data Sheets & Others |