e-catalogue 2024

XLP475/2WEWE

Excel - Vertical rotary fan controller 3 speed 100VA 1.5uF+2.5uF capacitors gloss white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001124689

Description

HPM Excel Vertical rotary fan controller 3 speed. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Excel range
  • Rotary fan controller
  • 3 speed
  • 100VA
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001124689 70mmW x 60mmH x 118mmD
Inner Carton 3 9321001124696 130mmW x 77mmH x 200mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.