1/788WE
Description
Standard powerpoint that will fit into the english mounting block for caravans that come over with the english switched powerpoint that is about 80mm square. Surface mounted socket outlet with an in-built mounting block. Able to cover the socket mounting arrangement in the caravan.
- Deep plate single powerpoint
- 10A 240V a.c.
- Plate Size: 114mm x 70mm
- Plate Thickness: 12.5mm
- Mounting Centres 60mm
- Mechanisms 3mm shallower then mounting surface
- Colour: White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001000235 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001000242 | 174mmW x 124mmH x 163mmD |
Outer Carton | 200 | 9321001481416 |
Documentation
Declaration of Conformity |