e-catalogue 2024

1000TWE

Standard - Vertical rotary dimmer trailing edge 2 wire 1000VA 230-240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001277491

Description

  • Designed to be used with electronic transformers for low voltage halogen downlights, as well as incandescent lamps
  • Quiet operation, without buzzing
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 70 x 114mm
  • Mounting Centre: 84mm
  • EMC Compliant
  • Max. Load 1000W
  • Nominal Supply Voltage 230 - 240V a.c. 50Hz
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001277491 70mmW x 60mmH x 118mmD
Inner Carton 3 9321001277569 130mmW x 77mmH x 200mmD
Outer Carton 108 9321001277637

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.