106/4WE
Description
The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable. Rated 20 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.
- Low profile side entry with 45? cord entry
- Screwed clamp terminals
- 20A plug top
- 3 pin flat
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001002031 | 110.0mmW x 170.0mmH x 40.0mmD | 46.0 | |
Inner Carton | 10 | 9321001002048 | 130.0mmW x 77.0mmH x 200.0mmD | 0.49 | |
Outer Carton | 200 | 9321001137092 | 420.0mmW x 175.0mmH x 680.0mmD | 9.8 | 10.3 |
Pallet | 5600 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |