106/5WE
Description
The HPM 3 Pin plug top, L shape earth, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable. Rated 25 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.
- Low profile side entry with 45? cord entry
- Screwed clamp terminals
- 25A plug top
- 3 pin, L-shaped earth, flat active and neutral
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001002086 | 110.0mmW x 170.0mmH x 40.0mmD |
Inner Carton | 10 | 9321001002093 | 130.0mmW x 77.0mmH x 200.0mmD |
Outer Carton | 200 | 9321001165972 | |
Pallet | 6400 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |