e-catalogue 2024

106/6WE

General wiring accessory - Plug top 10A low profile side entry flat A&N/round earth white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001002154
Item Dimensions 50.0mmW x 40.0mmH x 10.0mmD

Description

The HPM 3 Pin Plug Tops includes a 3 pin flat connector and 10mm 45 degree side entry. 45 degree cord entry

  • Low profile side entry with 45? cord entry
  • Screwed clamp terminals
  • 10A plug top
  • 3 pin, round earth, flat active & neutral
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001002154 110.0mmW x 170.0mmH x 40.0mmD
Inner Carton 10 9321001002161 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 200 9321001137108

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.