e-catalogue 2024

2/770PWE

Standard Vertical deep plate switch 2 gang double pole 10A 240V a.c. deep plate white

Base Unit Contents 1
Base Unit Barcode 9321001008590

Description

  • 2 Gang deep plate surface mounting switch
  • 10A 240V a.c.
  • Plate dimensions: 114 x 70mm
  • Mounting Centres 60mm
  • Colour: White
  • Double pole switch
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001008590
Inner Carton 5 9321001008606 174mmW x 124mmH x 163mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.