e-catalogue 2024

2/788PWE

Standard Horizontal double powerpoint 2 gang double pole 10A 240V a.c. deep plate white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001008897

Description

  • Standard Range
  • Horizontale double powerpoint
  • Plate dimensions: 114x70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001008897
Inner Carton 5 9321001008903 174mmW x 124mmH x 163mmD
Outer Carton 100 9321001137450

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.